Order Design Kits

Resistive Product Kits

New ATC Resistive Product Kits

ATC's NEW Resistive Product Design Kit CONTAINS a selection of High POWER Chip Resistors AND Terminations WITH VALUES of 100 Ohm (Resistors) AND 50 Ohm (Terminations.)

Operating frequencies are FROM DC TO 6 Ghz. ALL designs are manufactured USING non-toxic Aluminum Nitride based substrates.

DK0040 - Surface Mount Chip Resistors & Terminations - 4 watts TO 40 watts
DK0041 - Chip Resistors & Terminations - 5 watts TO 225 watts

ADD items TO your Shopping Cart AND click ON CHECK- OUT WHEN done.



Kit # Item # Description Series Sizes Power
Handling
Range (W)
Qty. Res.
Volume (Ohms)
Tol. Price In
Stock
Order
L x W x H
Kit 40
DK0040 CZ Series Surface Mount Chip Terminations CZ .200 x .100 x .040
.245 x .245 x .040
.375 x .250 x .040
.370 x .370 x .040
10 Watt
20 Watt
30 Watt
40 Watt
4
4
2
2
50 Ohm +/- 2% 145.00 In Stock Add to Cart
CS Series Surface Mount Chip Resistors CS .200 x .100 x .040
.245 x .245 x .040
.375 x .250 x .040
.370 x .370 x .040
10 Watt
20 Watt
30 Watt
40 Watt
4
4
2
2
100 Ohm
CW Series Surface Mount Chip Resistors CW .200 x .100 x .040
.245 x .245 x .040
.375 x .250 x .040
.370 x .370 x .040
4 Watt
6 Watt
8 Watt
10 Watt
4
4
2
2
100 Ohm
Kit 41
DK0041 CT Series Chip Terminations CT .200 x .100 x .040
.245 x .245 x .040
.375 x .250 x .040
.370 x .370 x .040
30 Watt
60 Watt
150 Watt
225 Watt

4
4
2
2

50 Ohm +/- 5% 145.00 In Stock Add to Cart
CR Series Chip Resistors CR .100 x .050 x .025
.120 x .060 x .025
.200 x .100 x .040
.245 x .245 x .040
.375 x .250 x .040
.370 x .370 x .040
5 Watt
15 Watt
30 Watt
60 Watt
150 Watt
225 Watt
4
4
4
4
2
2
100 Ohm